??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMS CS-M-D12-IZ
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BMS CS-M-D12-IZ
VERF
Availability
Available
BC
Order code
BAM0031
TC
Product identifier
BMS CS-M-D12-IZ
PX
Product view
47354_01
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.063 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Principle of operation = Mounting system, Use = for mounting system BMS, for holding rods with Ø12 mm, Material = Zinc, Dimension = Ø 27 x 37 mm, Mounting part = Screws, clamps
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.